IESNA:LM-63-2002
[TEST]P1848182
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S485D710U830-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3277
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 40
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
530.3 526.9 524.1 519.6 515.8 511.4 502.7 491.6 483.4 474.5
459.9 443.9 432.3 419.7 400.6 379.8 365.5 351.1 328.9 304.9
288.9 272.9 247.5 222.7 206.2 189.6 164.8 139.3 122.7 106.2
82.1 59.3 45.5 31.7 15.2 4.4 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
530.3 529.9 528 524.1 520.7 516.5 509.1 499.6 492.3 484.2
471 456.1 445.2 433.5 415 394.9 380.8 366.4 344.2 319.9
303.6 287.1 261 235 217.5 199.7 173.1 146.3 128.6 111.3
85.7 61.8 47 33 15.8 4.9 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
530.3 532.8 532 528.5 525.6 521.7 515.5 507.5 501.1 493.8
482 468.2 458.1 447.4 429.4 410 396.1 381.8 359.6 334.8
318.3 301.4 274.5 247.4 228.9 209.9 181.3 153.4 134.4 116.4
89.4 64.3 48.6 34.3 16.4 5.4 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
530.3 532.1 531.6 529.4 528 525.6 522.2 517.1 513 508.1
499.7 489.2 481.3 472.5 457.2 439.4 426.4 411.8 387.8 359.7
340.2 320.7 290.3 260.1 239.7 219.3 188.7 158.6 138.6 119.7
91.7 65.6 49.4 35.1 16.5 5.5 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
530.3 530.1 529.8 529.2 529.5 529.1 529 527.2 525.9 523.9
519.6 513.2 508 501.3 489.3 473.7 461.6 446.8 420.2 387.8
364.4 341.7 306.8 273.1 250.5 228.6 195.8 163.3 142.3 122.4
93.5 66.5 50 35.7 16.5 5.5 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
530.3 529.3 529.5 530.6 532.4 533.9 537.1 539.2 540.4 541.1
541.1 538.8 536.2 531.1 520 501.4 486.1 468.4 437.2 400.6
374.7 349.8 312.2 276.4 252.8 230.1 196.5 163.2 142 121.9
92.9 65.9 49.6 35.4 16.5 5.5 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
530.3 529.5 530.7 533.4 536.7 540.2 546.6 553 556.7 559.8
564 566.1 565.9 561.8 549.1 522.5 499.9 476.6 438.8 398.2
371 344.9 306.4 270 246.6 224 191 158.5 137.7 118.4
89.9 63.9 48 34.1 16.5 5.5 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
530.3 529.9 532.2 536.4 540.8 546 555.2 565.2 571 576.4
584.2 589.7 591.3 587.6 572.2 538.3 510 482 438.8 395
366.9 340 300.9 264.3 241.2 218.6 186.2 154.4 134.1 115.3
87.3 62.1 46.7 33 16.5 5.5 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
530.3 530.6 534.3 539.8 544.5 550.4 561.4 572.6 579.6 586.4
595.8 602.2 603.9 598.7 577.5 538.2 509.1 479.4 434.2 389.8
361.7 335.3 296.7 260.7 237.8 215.5 183.4 152.6 132.5 113.8
86.4 61 46.1 32.6 16.2 5.2 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
530.3 531.4 536.5 543.2 548.2 554.8 567.5 579.9 588.2 596.5
607.5 614.8 616.5 609.8 582.7 538 508.2 476.8 429.6 384.6
356.5 330.6 292.4 257.1 234.4 212.4 180.7 150.9 131 112.3
85.5 59.9 45.5 32.3 15.9 5 0 158.5 230.6 310
399.8 619.7 1107.9 1385.4 1395.5 1349.2 1229.1 1088 1004.8 936.8
857.4 812.4 791.4 778.4 766.1 755 743.4 726.8 695.5 656.3
625.9 597.7 555.3 508.8 482.1 456 423.3 397.6 381.7 367.9
349.1 333.2 320.2
530.3 530.6 534.3 539.8 544.5 550.4 561.4 572.6 579.6 586.4
595.8 602.2 603.9 598.7 577.5 538.2 509.1 479.4 434.2 389.8
361.7 335.3 296.7 260.7 237.8 215.5 183.4 152.6 132.5 113.8
86.4 61 46.1 32.6 16.2 5.2 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
530.3 529.9 532.2 536.4 540.8 546 555.2 565.2 571 576.4
584.2 589.7 591.3 587.6 572.2 538.3 510 482 438.8 395
366.9 340 300.9 264.3 241.2 218.6 186.2 154.4 134.1 115.3
87.3 62.1 46.7 33 16.5 5.5 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
530.3 529.5 530.7 533.4 536.7 540.2 546.6 553 556.7 559.8
564 566.1 565.9 561.8 549.1 522.5 499.9 476.6 438.8 398.2
371 344.9 306.4 270 246.6 224 191 158.5 137.7 118.4
89.9 63.9 48 34.1 16.5 5.5 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
530.3 529.3 529.5 530.6 532.4 533.9 537.1 539.2 540.4 541.1
541.1 538.8 536.2 531.1 520 501.4 486.1 468.4 437.2 400.6
374.7 349.8 312.2 276.4 252.8 230.1 196.5 163.2 142 121.9
92.9 65.9 49.6 35.4 16.5 5.5 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
530.3 530.1 529.8 529.2 529.5 529.1 529 527.2 525.9 523.9
519.6 513.2 508 501.3 489.3 473.7 461.6 446.8 420.2 387.8
364.4 341.7 306.8 273.1 250.5 228.6 195.8 163.3 142.3 122.4
93.5 66.5 50 35.7 16.5 5.5 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
530.3 532.1 531.6 529.4 528 525.6 522.2 517.1 513 508.1
499.7 489.2 481.3 472.5 457.2 439.4 426.4 411.8 387.8 359.7
340.2 320.7 290.3 260.1 239.7 219.3 188.7 158.6 138.6 119.7
91.7 65.6 49.4 35.1 16.5 5.5 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
530.3 532.8 532 528.5 525.6 521.7 515.5 507.5 501.1 493.8
482 468.2 458.1 447.4 429.4 410 396.1 381.8 359.6 334.8
318.3 301.4 274.5 247.4 228.9 209.9 181.3 153.4 134.4 116.4
89.4 64.3 48.6 34.3 16.4 5.4 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
530.3 529.9 528 524.1 520.7 516.5 509.1 499.6 492.3 484.2
471 456.1 445.2 433.5 415 394.9 380.8 366.4 344.2 319.9
303.6 287.1 261 235 217.5 199.7 173.1 146.3 128.6 111.3
85.7 61.8 47 33 15.8 4.9 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
530.3 526.9 524.1 519.6 515.8 511.4 502.7 491.6 483.4 474.5
459.9 443.9 432.3 419.7 400.6 379.8 365.5 351.1 328.9 304.9
288.9 272.9 247.5 222.7 206.2 189.6 164.8 139.3 122.7 106.2
82.1 59.3 45.5 31.7 15.2 4.4 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
530.3 529.9 528 524.1 520.7 516.5 509.1 499.6 492.3 484.2
471 456.1 445.2 433.5 415 394.9 380.8 366.4 344.2 319.9
303.6 287.1 261 235 217.5 199.7 173.1 146.3 128.6 111.3
85.7 61.8 47 33 15.8 4.9 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
530.3 532.8 532 528.5 525.6 521.7 515.5 507.5 501.1 493.8
482 468.2 458.1 447.4 429.4 410 396.1 381.8 359.6 334.8
318.3 301.4 274.5 247.4 228.9 209.9 181.3 153.4 134.4 116.4
89.4 64.3 48.6 34.3 16.4 5.4 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
530.3 532.1 531.6 529.4 528 525.6 522.2 517.1 513 508.1
499.7 489.2 481.3 472.5 457.2 439.4 426.4 411.8 387.8 359.7
340.2 320.7 290.3 260.1 239.7 219.3 188.7 158.6 138.6 119.7
91.7 65.6 49.4 35.1 16.5 5.5 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
530.3 530.1 529.8 529.2 529.5 529.1 529 527.2 525.9 523.9
519.6 513.2 508 501.3 489.3 473.7 461.6 446.8 420.2 387.8
364.4 341.7 306.8 273.1 250.5 228.6 195.8 163.3 142.3 122.4
93.5 66.5 50 35.7 16.5 5.5 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
530.3 529.3 529.5 530.6 532.4 533.9 537.1 539.2 540.4 541.1
541.1 538.8 536.2 531.1 520 501.4 486.1 468.4 437.2 400.6
374.7 349.8 312.2 276.4 252.8 230.1 196.5 163.2 142 121.9
92.9 65.9 49.6 35.4 16.5 5.5 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
530.3 529.5 530.7 533.4 536.7 540.2 546.6 553 556.7 559.8
564 566.1 565.9 561.8 549.1 522.5 499.9 476.6 438.8 398.2
371 344.9 306.4 270 246.6 224 191 158.5 137.7 118.4
89.9 63.9 48 34.1 16.5 5.5 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
530.3 529.9 532.2 536.4 540.8 546 555.2 565.2 571 576.4
584.2 589.7 591.3 587.6 572.2 538.3 510 482 438.8 395
366.9 340 300.9 264.3 241.2 218.6 186.2 154.4 134.1 115.3
87.3 62.1 46.7 33 16.5 5.5 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
530.3 530.6 534.3 539.8 544.5 550.4 561.4 572.6 579.6 586.4
595.8 602.2 603.9 598.7 577.5 538.2 509.1 479.4 434.2 389.8
361.7 335.3 296.7 260.7 237.8 215.5 183.4 152.6 132.5 113.8
86.4 61 46.1 32.6 16.2 5.2 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
530.3 531.4 536.5 543.2 548.2 554.8 567.5 579.9 588.2 596.5
607.5 614.8 616.5 609.8 582.7 538 508.2 476.8 429.6 384.6
356.5 330.6 292.4 257.1 234.4 212.4 180.7 150.9 131 112.3
85.5 59.9 45.5 32.3 15.9 5 0 0.7 0.9 0
0 0.7 0.9 1.3 2.7 6.3 11.8 16.5 17.2 19.4
23.5 26.8 28.9 33.3 38.9 43.4 47 52.8 60.6 67.1
71.5 75.1 81.4 95.3 107.6 121.4 139.3 157 170 180.2
201.7 271.7 320.2
530.3 530.6 534.3 539.8 544.5 550.4 561.4 572.6 579.6 586.4
595.8 602.2 603.9 598.7 577.5 538.2 509.1 479.4 434.2 389.8
361.7 335.3 296.7 260.7 237.8 215.5 183.4 152.6 132.5 113.8
86.4 61 46.1 32.6 16.2 5.2 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
530.3 529.9 532.2 536.4 540.8 546 555.2 565.2 571 576.4
584.2 589.7 591.3 587.6 572.2 538.3 510 482 438.8 395
366.9 340 300.9 264.3 241.2 218.6 186.2 154.4 134.1 115.3
87.3 62.1 46.7 33 16.5 5.5 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
530.3 529.5 530.7 533.4 536.7 540.2 546.6 553 556.7 559.8
564 566.1 565.9 561.8 549.1 522.5 499.9 476.6 438.8 398.2
371 344.9 306.4 270 246.6 224 191 158.5 137.7 118.4
89.9 63.9 48 34.1 16.5 5.5 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
530.3 529.3 529.5 530.6 532.4 533.9 537.1 539.2 540.4 541.1
541.1 538.8 536.2 531.1 520 501.4 486.1 468.4 437.2 400.6
374.7 349.8 312.2 276.4 252.8 230.1 196.5 163.2 142 121.9
92.9 65.9 49.6 35.4 16.5 5.5 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
530.3 530.1 529.8 529.2 529.5 529.1 529 527.2 525.9 523.9
519.6 513.2 508 501.3 489.3 473.7 461.6 446.8 420.2 387.8
364.4 341.7 306.8 273.1 250.5 228.6 195.8 163.3 142.3 122.4
93.5 66.5 50 35.7 16.5 5.5 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
530.3 532.1 531.6 529.4 528 525.6 522.2 517.1 513 508.1
499.7 489.2 481.3 472.5 457.2 439.4 426.4 411.8 387.8 359.7
340.2 320.7 290.3 260.1 239.7 219.3 188.7 158.6 138.6 119.7
91.7 65.6 49.4 35.1 16.5 5.5 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
530.3 532.8 532 528.5 525.6 521.7 515.5 507.5 501.1 493.8
482 468.2 458.1 447.4 429.4 410 396.1 381.8 359.6 334.8
318.3 301.4 274.5 247.4 228.9 209.9 181.3 153.4 134.4 116.4
89.4 64.3 48.6 34.3 16.4 5.4 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
530.3 529.9 528 524.1 520.7 516.5 509.1 499.6 492.3 484.2
471 456.1 445.2 433.5 415 394.9 380.8 366.4 344.2 319.9
303.6 287.1 261 235 217.5 199.7 173.1 146.3 128.6 111.3
85.7 61.8 47 33 15.8 4.9 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
530.3 526.9 524.1 519.6 515.8 511.4 502.7 491.6 483.4 474.5
459.9 443.9 432.3 419.7 400.6 379.8 365.5 351.1 328.9 304.9
288.9 272.9 247.5 222.7 206.2 189.6 164.8 139.3 122.7 106.2
82.1 59.3 45.5 31.7 15.2 4.4 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
